Schmalz

Mini Compact Valves SCPM EV

Max. flow rate: 33 l/min

Go directly to the products

Valve with automatic internal blow off for reduced wiring effort

Integrated valve and sensor functionalities for fast start of operations

Intelligent valves for monitoring evacuation time and leakage in vacuum systems

Design
  • Minimal footprint thanks to compact main body made from high-strength plastics with individual control module (7)
  • 3-digit display with two-button operation and electrical connection M8, 6-pin plug (6)
  • Pneumatic valves optionally integrated (6) or directly mounted (5) for switching function NO or NC
  • Screw for adjusting blow off function (4)
  • Compressed air connection (1) for pilot control and vacuum connection (2)
  • Connection for external vacuum supply "EV" (1A)
Technical Data
  • Nominal flow: 2 m³/h (33 l/min)
  • Main body made of plastic
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 10 from 12 results

SCPMb EV S09 NO

Part no.: 10.02.02.06220

Mini compact valve for control of vacuum systems

Industries: Universal

ConnectionHose D6(1A)-D4(1)-D6(2)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally open
Protection type IPIP 40 (with plug)
SCPMb EV S09 NC A13

Part no.: 10.02.02.06219

Mini compact valve for control of vacuum systems

Industries: Universal

Pressure range (operating pressure) [bar] bar
Control valveNormally closed
SCPMc EV S09 NC M8-6 PNP

Part no.: 10.02.02.06211

Mini compact valve for intelligent control of vacuum systems

Industries: Universal

ConnectionHose D6(1A)-D4(1)-D6(2)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally closed
Electrical connectionMale connect M8, 6 pole
Protection type IPIP 40
SCPMc EV S09 NO M8-6 PNP

Part no.: 10.02.02.06217

Mini compact valve for intelligent control of vacuum systems

Industries: Universal

ConnectionHose D6(1A)-D4(1)-D6(2)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally open
Electrical connectionMale connect M8, 6 pole
Protection type IPIP 40
SCPMc EV S09 NO M8-6 NPN

Part no.: 10.02.02.06222

Mini compact valve for intelligent control of vacuum systems

Industries: Universal

ConnectionHose D6(1A)-D4(1)-D6(2)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally open
Electrical connectionMale connect M8, 6 pole
Protection type IPIP 40
SCPMc EV S09 NC M8-6 NPN

Part no.: 10.02.02.06221

Mini compact valve for intelligent control of vacuum systems

Industries: Universal

ConnectionHose D6(1A)-D4(1)-D6(2)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally closed
Electrical connectionMale connect M8, 6 pole
Protection type IPIP 40
SCPMc EV S09 NO JST-5 PNP

Part no.: 10.02.02.07243

Mini compact valve for intelligent control of vacuum systems

Industries: Universal

ConnectionHose D6(1A)-D4(1)-D6(2)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally open
Electrical connectionMale connect JST, 5 pol
Protection type IPIP 40 (with plug)
SCPMc EV S09 NO JST-5 NPN

Part no.: 10.02.02.07245

Mini compact valve for intelligent control of vacuum systems

Industries: Universal

ConnectionHose D6(1A)-D4(1)-D6(2)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally open
Electrical connectionMale connect JST, 5 pol
Protection type IPIP 40 (with plug)
SCPMc EV S09 NC JST-5 PNP

Part no.: 10.02.02.07244

Mini compact valve for intelligent control of vacuum systems

Industries: Universal

ConnectionHose D6(1A)-D4(1)-D6(2)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally closed
Electrical connectionMale connect JST, 5 pol
Protection type IPIP 40 (with plug)
SCPMc EV S09 NC JST-5 NPN

Part no.: 10.02.02.07246

Mini compact valve for intelligent control of vacuum systems

Industries: Universal

ConnectionHose D6(1A)-D4(1)-D6(2)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
Control valveNormally closed
Electrical connectionMale connect JST, 5 pol
Protection type IPIP 40 (with plug)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select