REIB-FL SBS NBR-ESD-55
Part no.: 10.01.01.14819
Friction Surface to increase lateral forces
Utilization design | Floating suction cup |
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 (Shore A) |
Outside diameter D | 6 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
D | 6 mm |
D2 | 4 mm |
L | 1.5 mm |
L1 | 5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 Shore A |