Schmalz

Electric Vacuum Generators

The electric vacuum generators from Schmalz enable the handling of various workpieces and materials in automation and handling technology. The different principles of operation and performance classes ensure reliable gripping of a wide variety of workpieces with maximum process reliability.

Webinar: Giving Mobile Robots the Power to Grip

Learn how the Smart Vacuum Pump GSP is redefining electrical vacuum generation and is setting new standards in energy efficiency and performance – register now!

📆 November 19, 2026, at 10:00 a.m. EST | 3:00 p.m. GMT | 4:00 p.m. CET
🎤 30 minutes, including a Q&A session
🌐 English

About the Webinar

Filter results

Suction rate (max.)
Labeling
Industry sector
Product family

Regulated Vacuum Pumps

  • Purely electric operation
  • Operation via touch display
  • Control digital or via IO-Link interface
  • Energy efficient pump technology
Show category

Vacuum Pumps

  • High vacuum with low flow rate
  • Oil-lubricated, for use as dry-running or water-ring pump
Show category
Redefining electrical vacuum generation
  • NEW

Redefining electrical vacuum generation

The new Smart Vacuum Pump GSP unlocks a completely new level of performance and energy efficiency in an ultra-compact design thanks to intelligent control with vacuum level feedback.

Vacuum Blowers

  • High flow rate with low vacuum
  • Optional frequency regulated and electropneumatic reversing
  • For porous workpieces
Show category

Electric Vacuum Generators End-of-Arm

  • Decentralized vacuum generation directly at the end effector
  • Compact design enables decentralized installation
  • Quick integration of specific handling sets
  • Simple control via tool I/O
Show category

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select