Schmalz

Accessories VS-V/P-W-D-K(-3C-D)

Filter results

Measuring range
Industry sector

1 - 5 from 5 results

EINB-RAx33.8x35.4 VS

Part no.: 10.06.02.00426

Mounting frame

Width B33.8 (mm)
Height H35.4 (mm)
Utilization designVacuum switch
BEF-WIN 20x43.5x29.5 1.5

Part no.: 10.06.02.00685

Mounting bracket

Width B20 (mm)
Height H43.5 (mm)
Length L29.5 (mm)
Wall thickness s1.5 (mm)
BEF-WIN 30x43.5x29.5 1.5

Part no.: 10.06.02.00686

Mounting bracket

Width B30 (mm)
Height H43.5 (mm)
Length L29.5 (mm)
Wall thickness s1.5 (mm)
BEF-WIN 13x50x31 1.6 VS

Part no.: 10.06.02.00425

Mounting bracket

Length L31 (mm)
Width B13 (mm)
Height H50 (mm)
Wall thickness s1.6 (mm)
Utilization designVacuum switch
EINB-RAx8.5x30 VS

Part no.: 10.06.02.00427

Mounting frame

Width B8.5 (mm)
Height H30 (mm)
Utilization designVacuum switch

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart