- EFFICIENT
SCTSi PNT E4
Part no.: 10.02.02.06591
Modular compact terminal for interlocking compact modules
Industries: Automotive | Glass | Metal | Packaging | Plastics | Universal
| Communication | Profinet |
| SCPSt 15 G02 NC | |
| SCTSi-PNT-4-AB-4C7N-00 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 97.3 mm |
| B1 | 124.8 mm |
| B2 | 13.5 mm |
| B3 | 109 mm |
| B4 | 77 mm |
| d | 6 mm |
| G1 | G1/8"-F |
| G2 | G1/4"-F |
| G3 | M12x1-M |
| G4 | M12x1-M |
| G5 | M12x1-F |
| H | 105 mm |
| H2 | 88.5 mm |
| H3 | 53.5 mm |
| H4 | 22.5 mm |
| L | 126.2 mm |
| L1 | 160.2 mm |
| L2 | 27 mm |
| L3 | 18.5 mm |
| L4 | 16 mm |
| X1 | 143.2 mm |
| Y1 | 64 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Communication | Profinet |
| Weight | 1.12 kg |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English | |
| English |



















