- NEW
VH-OG LS 10 30 MD
Part no.: 10.01.55.00025
Vacuum unit with vacuum pump and accumulator
| Shape | Liquid separation |
| Design vacuum generator | Oil-lubricated pump EVE-OG |
| Suction rate (max.) | 10 (m³/h) |
| Reservoir volume | 30 (l) |
| Width B | 457 (mm) |
| Height H | 796 (mm) |
| Max. vacuum | -980 (mbar) |
| Function | Manual emptying |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 521 mm |
| B | 457 mm |
| H | 796 mm |
| D | 25 mm |
| D1 | 13 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 10 m³/h |
| Reservoir volume | 30 l |
| Max. vacuum | -980 mbar |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
Documentation
Documentation
