VZ-TR 16 AC3 50
Part no.: 10.03.04.00226
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate -800 | 16 (m³/h) |
Voltage | 350V |
Reservoir volume | 50 (l) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 510 mm |
B1 | 630 mm |
d | 11 mm |
G2 | G1-1/4"-F |
H | 580 mm |
L | 722 mm |
X1 | 480 mm |
Y1 | 470 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Max. vacuum | -850 mbar |
Voltage | 350V |
Motor power | 0.75 kW |
Reservoir volume | 50 l |
Suction rate -800 | 16 m³/h |
Protection type IP | IP 54 |
Weight | 69 kg |
Max. vacuum | -25.1 inHg |
Product family | VZ |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation