Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Show category
The video demonstrates the pick and place of bottled medication at a 45-degree angle using the finger gripper mGrip. Rigid, rounded bottles are gripped securely without slipping, while the cap area is avoided to prevent leakage. The gripper applies just enough force to maintain angle stability without damaging the packaging or label. It meets hygiene and pharmaceutical standards, ensuring safe and reliable handling.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.