- NEW
FINGER-COMP-SET BASE IND
Part no.: 10.13.04.00590
Finger module component for finger module mGrip
Industries: Food | Logistics
| Finger element | Component set |
| Utilization design | Finger base |
| Application | Industrial |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 32 mm |
| B | 45 mm |
| H | 21.15 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 60 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


