- PHASE-OUT ITEM
SAUG-SFG 20 SI-MD
Part no.: 10.01.30.01047
Food-safe suction cup (round) for dry food
Industries: Food
| Size | 20 |
| Suction cup material | Silicone SI metal detectable |
| Height H | 32.5 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 25 mm |
| d | 11 mm |
| Dmax(S) | 22.8 mm |
| Ds | 21.4 mm |
| H | 32.5 mm |
| L | 36 mm |
| Z (Stroke) | 1.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction cup material | Silicone SI metal detectable |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

