SIEB 27x1 MS-A2 130 0.13/0.06
Part no.: 10.07.01.00110
Screen protects the vacuum system from contamination
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 27 mm |
| L | 1 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Brass / stainless steel |
| Filter pore size | 130 µm |
| Weight | 1.3 g |
Documentation
Documentation
