Chain Hoists
Powerful and Durable - Schmalz Chain hoist SCH
In industrial plants, heavy loads often have to be moved at high frequency. This requires powerful, reliable and low-maintenance chain hoists. The Schmalz chain hoist SCH is characterised by its robust housing, low maintenance and high safety when moving the loads. The double slip clutch offers the best protection against overload. With the Schmalz chain hoists, you can achieve a high level of repeat accuracy and the exact positioning of very heavy loads.
The robust motor is also suitable for the use under extreme conditions. The permanent lubrication of the gear unit and the modern DC magnetic brake contribute to the low maintenance times of the chain hoist.
Durable chain hoist with limit switch as standard
Ready for immediate use thanks to plug & play connector
Gear units are equipped with helical gearing, making them very responsive and quiet
The control voltage of 42 V and the emergency stop function ensure extremely safe operation
Frequency control for sensitive positioning and radio remote control optionally available
Awarded the seal of approval by Aktion Gesunder Rücken e. V.
Schmalz vacuum lifters and crane systems support the back and musculoskeletal system when lifting light and heavy loads. They reduce strain and help to make the work environment ergonomic. This is confirmed by the independent association Aktion Gesunder Rücken e. V. (AGR) with its seal of approval.

Design

- High-quality chain hoist base body (1) in various lifting classes and voltage variants
- Chain module with load hook (2) for individual adaptation to the application
- Customized assembly of the chain box (3) according to the customer's specified chain length
- Ergonomic pendant controller (4) for VacuMaster Basic applications or complete integration of the chain hoist controller into the Comfort operator handle
Technical Data
Type | Max. lift capacity [kg] | Lifting range [mm] | Chain strands | High speed [m/min] | Pecision lift [m/min] |
---|---|---|---|---|---|
SCH-S | 350 | 3,000 | 1 | 8.0 | 2.0 |
SCH-M | 800 | 3,000 | 1 | 8.0 | 2.0 |
SCH-M | 1,250 | 3,000 | 2 | 4.0 | 1.0 |
SCH-M-FU | 650 | 3,000 | 1 | 8.0 | 2.0 |
SCH-M-FU | 1,250 | 3,000 | 2 | 4.0 | 1.0 |
SCH-L | 1,600 | 3,000 | 1 | 8.0 | 2.0 |
SCH-L | 2,500 | 3,000 | 2 | 4.0 | 1.0 |
SCH-L-FU | 1,250 | 3,000 | 1 | 8.0 | 2.0 |
SCH-L-FU | 2,500 | 3,000 | 2 | 4.0 | 1.0 |
Maximum Permissible Load According to the Engine Group
Type | Chain strands | Lifting speed 50Hz |
Lifting speed 60Hz |
A3 (M3) | A4 (M4) | A5 (M5) | A6 (M6) | A7 (M7) |
---|---|---|---|---|---|---|---|---|
SCH-S | 1 | 8/2 m/min | 9.6/2.4 m/min | - | 350 kg | 250 kg | 200 kg* | - |
SCH-M | 1 | 8/2 m/min | 9.6/2.4 m/min | 800 kg | 650 kg | 500 kg | 400 kg | 325 kg** |
SCH-M | 2 | 4/1 m/min | 4.8/1.2 m/min | - | 1,250 kg | 1,000 kg | 800 kg | 625 kg** |
SCH-M-FU | 1 | 0.7-6.9 m/min | - | - | - | - | 650 kg | 500 kg** |
SCH-M-FU | 2 | 0.3-3.5 m/min | - | - | - | - | 1,250 kg | 1,000 kg** |
SCH-L | 1 | 8/2 m/min | 9.6/2.4 m/min | 1,600 kg | 1,250 kg | 1,000 kg | 800 kg | 625 kg*** |
SCH-L | 2 | 4/1 m/min | 9.6/2.4 m/min | - | 2,500 kg | 2,000 kg | 1,600 kg | 1,250 kg*** |
SCH-L-FU | 1 | 0.7-6.9 m/min | - | - | - | - | 1,250 kg | 1,000 kg*** |
SCH-L-FU | 2 | 0.3-3.5 m/min | - | - | - | - | 2,500 kg | 2,000 kg*** |
*1-str: min. 80 kg
**1-str: min. 100 kg / 2-str: min. 200 kg
***1-str: min. 500 kg / 2-str: min. 1,000 kg
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.