Schmalz

Bellows Suction Cups FG SI-HD (2.5 Folds)

Go directly to the products

Wear-proof, food-safe suction cup made of silicone SI-HD for highly abrasive materials; temperature resistant from -30 °C to +180 °C

Sealing lip adapts very well to curved surfaces or unevenness

High stiffness of the upper fold provides stability under horizontal forces and high accelerations

Design
  • Very robust and resistant suction cups FG (2) made of special material SI-HD
  • Suction cup connection pluggable via connection nipple (SA-NIP)
  • With each product family, the replacement cups and nipples (1) can be combined as desired (3)
Technical Data
  • Suction area (Ø) from 7 mm to 25 mm
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Nipple family
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 7 from 7 results

FG 7 SI-HD-65 N016

Part no.: 10.01.06.03901

Bellows suction cup (round)for wear-resistant handling

Size7
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Number of folds2.5
FG 9 SI-HD-65 N016

Part no.: 10.01.06.03148

Bellows suction cup (round)for wear-resistant handling

Size9
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Number of folds2.5
FG 25 SI-HD-65 N016

Part no.: 10.01.06.03246

Bellows suction cup (round)for wear-resistant handling

Size25
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Number of folds2.5
FG 12 SI-HD-65 N016

Part no.: 10.01.06.04141

Bellows suction cup (round)for wear-resistant handling

Size12
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
FG 14 SI-HD-65 N016

Part no.: 10.01.06.04055

Bellows suction cup (round)for wear-resistant handling

Size14
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
FG 18 SI-HD-65 N016

Part no.: 10.01.06.04148

Bellows suction cup (round)for wear-resistant handling

Size18
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
FG 20 SI-HD-65 N016

Part no.: 10.01.06.04149

Bellows suction cup (round)for wear-resistant handling

Size20
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart