FAS 80x38 G1-AG EMVP
Part no.: 10.05.01.00063
Filter with mounting kit
Outside diameter D | 80 (mm) |
Length L | 38 (mm) |
Thread G1 | G1"-M |
Utilization design | Solenoid valve |
Design Data
Design Data

Attribute | Value |
---|---|
D | 80 mm |
G1 | G1"-M |
LG1 | 18 mm |
L | 38 mm |
L1 | 56 mm |
SW1 | 46 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation