Schmalz

Please try again later or contact your local contact person.

SBM-160-520-IE3-TYP1

Part no.: 11.02.05.10152

Directly driven vacuum blower for tube lifter applications

Sound pressure level at 50 Hz70.5 (dB(A))
Voltage at 50 HzD230 V / Y400 V ±10 %
Voltage at 60 HzD265 V / Y460 V ±10 %
Suction rate (50 Hz)160 (m³/h)
Suction rate (60 Hz)190 (m³/h)
Vacuum (50 Hz)-520 (mbar)
Rated power at 50 Hz3 (kW)
Rated power at 60 Hz3.6 (kW)
VersionIE3:EU/CN/IND
ApprovalUL/CSA
Weight43 (kg)
CategoryElectrical vacuum generation
Design Data
Design image
Attribute Value
B 370  mm
d 12  mm
H 426  mm
L 469  mm
Technical Data
Attribute Value
Suction rate (50 Hz) 160  m³/h
Suction rate (60 Hz) 190  m³/h
Voltage at 50 Hz D230 V / Y400 V ±10 %
Voltage at 60 Hz D265 V / Y460 V ±10 %
Rated power at 50 Hz 3  kW
Rated power at 60 Hz 3,6  kW
Rated power 3  W
Version IE3:EU/CN/IND
Sound pressure level at 50 Hz 70,5  dB(A)
Weight 43  kg
Protection type IP IP 55
Category Electrical vacuum generation
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart