VCMC-B-QUICK 150x135x48 15-85
Part no.: 10.01.12.04750
Mechanical clamp for narrow and frame parts, Biesse console
Shape | QUICK |
Dimension (LxW) | 150x135 |
Height H | 48 (mm) |
Stroke Z | 9 (mm) |
Clamping range [mm] | 15.0 ... 85.0 mm |
Design Data
Design Data

Attribute | Value |
---|---|
B | 133 mm |
H | 48 mm |
H2 | 30 mm |
L | 146,4 mm |
X1 | 66,5 mm |
X2 | 44 mm |
Z (Stroke) | 9 mm |
Documentation
Documentation