FL-STAB 40x31x100 JU-F AL
Part no.: 11.01.43.00209
Flat rod (machined)
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 100 mm |
| B | 40 mm |
| H | 31 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0,28 kg |
| Category | Operating unit |
Part no.: 11.01.43.00209
Flat rod (machined)
| Attribute | Value |
|---|---|
| L | 100 mm |
| B | 40 mm |
| H | 31 mm |
| Attribute | Value |
|---|---|
| Weight | 0,28 kg |
| Category | Operating unit |