HTR-D30-I M6-IG D PXT
Part no.: 25.09.06.00154
Holder system
Utilization design | Modular gripper system |
Cross-beam connection | Profile D30-ITEM |
Shape | Double block |
Length L | 38 (mm) |
Width B | 25.8 (mm) |
Height H | 35 (mm) |
Clamping range [mm] | mm |
Thread G1 | M6-F |
Design Data
Design Data

Attribute | Value |
---|---|
B | 25.8 mm |
B2 | 35 mm |
d | 6.4 mm |
G1 | M6-F |
H | 35 mm |
L | 38 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Shape | Double block |
Weight | 71.5 g |
Documentation
Documentation