PFG 120 FPM-65 N010
Part no.: 10.01.01.00389
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 120 |
Suction cup material | Fluorine rubber FPM |
Material hardness [Shore A] | 65 (Shore A) |
Material property | non-marking |
Design Data
Design Data

Attribute | Value |
---|---|
d | 7.3 mm |
Dk | 89.5 mm |
Dmax(S) | 124 mm |
Ds | 120 mm |
H | 23.5 mm |
Z (Stroke) | 6 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction force (-600mbar) | 540 N |
Volume | 75.16 cm³ |
Workpiece radius min. (convex) | 300 mm |
Size | 120 |
Nipple family | N 010 |
Suction cup material | Fluorine rubber FPM |
Material hardness [Shore A] | 65 Shore A |
Weight | 295.5 g |
Product family | PFG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation