VCSP-O 200x200x16 RB AL
Part no.: 10.01.18.04238
Suction-Plate for vacuum block, (top)
| Length L | 200 (mm) |
| Height H | 16 (mm) |
| Operating temperature | °C |
| Additional function vacuum block | Friction pad |
| Material | Aluminum |
| Utilization design | Vacuum block VCBL-GL |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 16 mm |
| L | 200 mm |
| Utilization design | Vacuum block VCBL-GL |
