DI-SCHN 3.3x370.5
Part no.: 10.01.18.04263
Sealing cord
| Outside diameter D | 3.3 (mm) |
| Length L | 370.5 (mm) |
| Operating temperature | °C |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 3,3 mm |
| L | 370,5 mm |
Part no.: 10.01.18.04263
Sealing cord
| Outside diameter D | 3.3 (mm) |
| Length L | 370.5 (mm) |
| Operating temperature | °C |
| Attribute | Value |
|---|---|
| D | 3,3 mm |
| L | 370,5 mm |