NAEH-SCHA NO 250V
Part no.: 10.01.27.01851
Proximity switch
| Measuring range | bar |
| Construction vacuum switch | Normally open |
| Length L | 200 (mm) |
| Voltage | 250V |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 200 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Voltage | 250V |
| Operating temperature | -40.0 ... 125.0 °C |
| Construction vacuum switch | Normally open |
Documentation
Documentation
