EVE-OG 100 AC3 AQUA IE3
Part no.: 10.03.02.00094
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
| Length L | 700 (mm) |
| Current type | Three phase A.C. |
| Voltage at 50 Hz | 190-208 V / 380 - 415 V AC3 |
| Voltage at 60 Hz | 220 - 230 V / 440 - 480 V AC3 |
| Rated power at 50 Hz | 2.7 (kW) |
| Rated power at 60 Hz | 3.4 (kW) |
| Suction rate (50 Hz) | 100 (m³/h) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 406 mm |
| G3 | G1-1/4"-F |
| G5 | M8-F |
| H | 290 mm |
| L | 700 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Max. vacuum | -980 mbar |
| Rated power at 50 Hz | 2,7 kW |
| Rated power at 60 Hz | 3,4 kW |
| Suction rate (50 Hz) | 100 m³/h |
| Suction rate -800 | 100 m³/h |
| Protection type IP | IP 55 |
| Voltage 50 Hz | S052 |
| Voltage at 50 Hz | 190-208 V / 380 - 415 V AC3 |
| Voltage 60 Hz | S053 |
| Voltage at 60 Hz | 220 - 230 V / 440 - 480 V AC3 |
| Current type | Three phase A.C. |
| Type | AQUA |
Documentation
Documentation
