RFBP 50 50 SPB2
Part no.: 10.01.45.00094
Large-area vacuum gripping system in lightweight design RFBP
| Length L | 50 (mm) |
| Width B | 50 (mm) |
| Suction cup type | Bellows suction cups SPB2 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 50 mm |
| H | 85 mm |
| H1 | 75 mm |
| L | 50 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

