- NEW
SCHL-AUFN 133x112x67 HMK
Part no.: 10.07.10.50026
Hose mounting (round)
| Outside diameter D | 133 (mm) |
| Length L | 67 (mm) |
| Utilization design | Hose management set |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 133 mm |
| d | 112 mm |
| L | 67 mm |
| L2 | 48 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


