- NEW
HTR-A0 VE HMK
Part no.: 10.07.10.50037
Holder system
| Outside diameter D | 35 (mm) |
| Length L | 460 (mm) |
| Height H | 82.5 (mm) |
| Cross-beam connection | Drilling template |
| Shape | Vertical |
| Utilization design | Hose management set |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 82,5 mm |
| D | 35 mm |
| d | 10 mm |
| H | 82,5 mm |
| L | 460 mm |
| X | 60 mm |
| Y | 60 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


