SET PXT 64 2LT FANUC
Part no.: 10.01.49.00028
Complete flange for connection to lightweight robots
| Utilization design | Modular gripper system |
| Dmk | 64 (mm) |
| Number of longitudinal beams | 2 |
| for | FANUC |
| Type | cr-15iA |
| Weight | 339.7 (g) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 131 mm |
| d | 4 mm |
| Dmk | 64 mm |
| G1 | M4-M |
| H | 34 mm |
| L | 85 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of longitudinal beams | 2 |
| for | FANUC |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
