NETZ-KA-M12-DK 5m
Part no.: 21.04.05.00354
Network cable, Ethernet CAT5, M12, D-coded
| Voltage DC | 60 V - DC / 48 V |
| Protection type IP | IP 67 |
| Electrical connection | Male con M12 4pol D-Cod |
| Cable length Lk | 5 (m) |
| Connection 2 | Plug M12, 4-pole |
| Number of poles | 4 |
| Number of wires | 4 |
| Wire area | 0.14 (cm²) |
| Material hose | PUR cable |
Documentation
Documentation
