- NEW
- EFFICIENT
VH-OG Plus 40 50
Part no.: 10.01.55.00021
Vacuum unit with vacuum pump and accumulator
| Shape | Plus |
| Design vacuum generator | Oil-lubricated pump EVE-OG |
| Suction rate (max.) | 40 (m³/h) |
| Reservoir volume | 50 (l) |
| Width B | 457 (mm) |
| Height H | 834 (mm) |
| Max. vacuum | -980 (mbar) |
| with | Filter |
| Functionality of the ejector | electronic air-saving function |
| Additional function ejector | Vacuum switch digital |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 751 mm |
| B | 457 mm |
| H | 834 mm |
| D | 32 mm |
| with | Filter |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 40 m³/h |
| Reservoir volume | 50 l |
| Max. vacuum | -980 mbar |
| Functionality of the ejector | electronic air-saving function |
| Additional function ejector | Vacuum switch digital |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation








