Schmalz

  • NEW

Accessories Finger Grippers mGrip

Accessories for finger grippers mGrip

Go directly to the products

Simple system integration and connection of the finger gripper mGrip with suitable accessories

Various accessories from a single source

Missed the webinar? The recording is waiting for you!

Safe food handling: From manual to automated

Are you unsure whether switching to automated handling will work? Join our free webinar and find out whether the innovative finger gripper mGrip is suitable for direct food handling in your application. Also, check out our exciting #CanWeGripIt challenge!

Experience:

  • Expert knowledge at first hand
  • Real use cases from customers who are already successfully benefiting from our solution
  • Live tests with a live broadcast to our experts in the USA
  • Q&A session
To the recording
Design
  • Various accessories from a single source
Technical Data
  • Selection of accessories for the integration of the finger gripper mGrip
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
English

Filter results

Labeling
Industry sector
Product family

1 - 10 from 13 results

  • NEW
ACCS-mGrip BP HYG

Part no.: 10.13.04.00095

Accessories for mGrip finger gripper

AccessoryCover plate
ApplicationHygenic
Weight6.2 (g)
  • NEW
ACCS-mGrip CAB-SET-7

Part no.: 10.13.07.00183

Accessories for mGrip finger gripper

AccessoryPower and signal cables = 7 m
TypeSRCU-Mini
Weight1450 (g)
  • NEW
ACCS-mGrip CAB-SET-4

Part no.: 10.13.07.00182

Accessories for mGrip finger gripper

AccessoryPower and signal cables = 4 m
TypeSRCU-Mini
Weight1010 (g)
  • NEW
ACCS-mGrip CAB-SET-2

Part no.: 10.13.07.00181

Accessories for mGrip finger gripper

AccessoryPower and signal cables = 2 m
TypeSRCU-Mini
Weight750 (g)
  • NEW
ACCS-mGrip CAB-SET-1

Part no.: 10.13.07.00180

Accessories for mGrip finger gripper

AccessoryPower and signal cables = 1 m
TypeSRCU-Mini
Weight590 (g)
  • NEW
ACCS-mGrip FING-AD-S HYG

Part no.: 10.13.04.00404

Accessories for mGrip finger gripper

AccessoryFinger adapter side mounting
ApplicationHygenic
Weight126.8 (g)
VSL 8-6 PE BL

Part no.: 10.07.09.00015

Compressed-air hose

Outside diameter D8 (mm)
Internal diameter d6 (mm)
Length max.100 (m)
Material hosePE
Pressure range (operating pressure) [bar] bar
Operating temperature °C
Colorblue
  • NEW
ACCS-mGrip FING-AD-S IND

Part no.: 10.13.04.00403

Accessories for mGrip finger gripper

AccessoryFinger adapter side mounting
ApplicationIndustrial
Weight41.8 (g)
VSL 8-6 PU MI-TR

Part no.: 10.07.09.00003

Hose for vacuum and compressed-air systems

Outside diameter D8 (mm)
Internal diameter d6 (mm)
Length max.500 (m)
Material hosePU
Bending radius min.45 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-35 ... 60 °C
ColorMilky-transparent
VSL 10-7 PE MI-TR

Part no.: 10.07.09.00083

Hose for vacuum and compressed-air systems

Outside diameter D10 (mm)
Internal diameter d7 (mm)
Length max.50 (m)
Material hosePE
Bending radius min.60 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-30 ... 70 °C
ColorMilky-transparent

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart