Portable Conveyor Systems Destuff-it™ / Restuff-it™
Ergonomic systems for loading and unloading floor-loaded freight carriers such as trucks or containers
The portable conveyor system Destuff-it™ increases efficiency when unloading containers or trailers and at the same time improves operators’ ergonomics. By optimally aligning the conveyor belt with the package wall, the unloading process is accelerated, while fatigue and muscle strain are significantly reduced. This leads to higher throughput, larger handling capacity and long-term preservation of health workforce.
For equally efficient loading, Restuff-it™ ideally complements the system. Together, both solutions enable maximum productivity and ergonomic working throughout the entire logistics chain - from unloading to loading freight carriers.
With Destuff-it™ and Restuff-it™, loading and unloading is up to 50% faster than manual methods, increasing throughput to as many as 2,000 boxes per hour.
While the products are continuously transported on the conveyor belt, the employees sort and palletize them properly at the end of the line
Optimal positioning at the package wall reduces fatigue, muscle strain and injuries – significantly lowering stress on the spine, back, and shoulder muscles
Even with a throughput of just two containers per day, the investment pays for itself in less than two years
With a load capacity of 75 kg, heavy loads can be transported ergonomically and safely. The modular belt with easily replaceable wear parts reduces operating costs and minimizes downtime
Modular system
- Robust operator platform (1)
- Movable system head (2) for optimal alignment of the conveyor belt on the parcel wall; load capacity 75 kg at 30° incline
- Handle (3) for intuitive control of the system head by pulling or pushing, including integrated hand detection sensor as a safety function
- Battery-powered drive system with integrated charger (4) to drive into the container or from dock to dock
- Forward moving conveyor belt (5) to transport the unloaded workpieces
- Pressure mats (6) to ensure user safety when riding with the system
- Sensors (7) to avoid collisions and protect people and obstacles
- LED lighting and fans (8) to increase working comfort and reduce the risk of injury
Design Data
| Attribute | Type |
|---|---|
| Width B | 2.060 mm |
| Height H | 2,110 mm |
| Length L | 3,410 mm - 3,720 mm |
| Swivel conveyor width B1 | 610 mm |
Technical Data
| Type | Weight [kg] |
Power supply | Belt capacity [kg] |
Belt speed |
Traversing speed [m/s] |
Capacity of the operator platform [kg] |
|---|---|---|---|---|---|---|
| Destuff-it™ / Restuff-it™ | 1680 | 400 V / 3 PH / 50 HZ | 74 | 0,45 / 0,55 | 0,254 | 250 |




