GPQ1 122x46x43 SXPi/SXMPi
Part no.: 10.02.02.02473
Baseplate for the construction of ejector blocks
Length L | 122 (mm) |
Width B | 46 (mm) |
Height H | 43 (mm) |
Number of connections | 1 |
Utilization design | Compact ejectors SXPi/SXMPi |
Design Data
Design Data

Attribute | Value |
---|---|
B | 46 mm |
d | 6.6 mm |
G1 | G3/8"-F |
H | 43 mm |
L | 122 mm |
X1 | 74 mm |
Y1 | 19.5 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation