Quick and easy to change filter insert; cost saving and environmentally friendly
Efficient maintenance, as the degree of pollution is visible through the transparent housing
Simple, fast hose assembly
Suitable for vacuum and pressure systems; short term overpressure resistance up to 7 bar
Design
Design

- Nozzles with union nuts (1) on both ends for connection of hoses (4 and 6 mm); alternatively available with a push-in hose connection
- Transparent filter housing with arrow for indication of the flow direction (3)
- Filter element for insertion (2), transparent material for checking the degree of contamination
Technical Data
Technical Data
- Nominal flow: from 2 to 4 m³/h
- Pore size: 50 µm
- Connection: hose 4/2, 6/4 or 8/6
Industries
Industries
- •Automotive
- •Logistics
- •Metal
- •Packaging
- •Universal
- •Wood
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |





