Schmalz

Crane Systems and Jib Cranes

Thanks to the modular system, Schmalz cranes and chain hoists allow you to configure solutions for almost all internal handling and logistics processes.

Optimal adaptation to the nominal load of the tube lifter or lifting device

Excellent low-friction properties and low moving mass

High-quality, low-wear components with anodized profile surface

Enables high working speed and positioning accuracy

Supports ergonomic and fatigue-free work

Finding the right lifting aid

Our configurator shows you the right, ergonomically designed lifting aid – with just a few details about the application and without requiring any product knowledge.

More about the configurator

Filter results

Industry sector

Jib Cranes

  • Ergonomic and health-friendly transport of loads of all kinds at the workplace
  • Flexible integration through column or wall mounting
  • Lift capacity up to 1,000 kg
Show category

Aluminum Bridge Cranes

  • Modular crane system for flexible and cost-effective assembly of individual crane solutions
  • Installation on ceiling or portal construction
  • Particularly suitable for large workspaces
  • Lift capacity up to 1,200 kg
Show category

Modular steel construction KBG

  • Maximum dimensions (LxWxH): approx. 30 x 8.5 x 5.5 m
  • Maximum load capacity: approx. 500 kg (workpiece weight and weight of lifting device)
  • Material: galvanized steel
  • Profile cross-section: 140 x 140 x 4 mm
Show category

Explosion-proof Cranes for Hazardous Areas

  • Modular crane system for flexible and cost-effective assembly of individual crane solutions
  • Flexible integration thanks to multiple mounting options: column, wall, ceiling or steel structure mounting
  • Use in hazardous areas
  • Load capacity up to 140 kg (jib cranes) or 1,200 kg (overhead crane systems)
Show category

Chain Hoists

  • Sturdy chain hoist with limit switch
  • Lift capacity up to 2,500 kg
  • Standard lifting height of 3,000 mm
  • CSA certified for USA and Canada
Show category

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart