- EFFICIENT
SB 390 245 3.6 IE3-TYP2
Part no.: 10.04.01.00074
Vacuum Blower for high suction rate
Industries: Universal
| Suction rate (60 Hz) | 390 (m³/h) |
| Vacuum (60 Hz) | 245 (mbar) |
| Rated power at 60 Hz | 3.6 (kW) |
| Voltage at 60 Hz | YY230 / Y460 V ±10 % |
| Voltage 60 Hz | S067 |
| Version | IE3:US/CAN |
| Approval | UL/CSA |
| Approval | UL/CSA |
| Weight | 42.5 (kg) |
| Color | RAL 7035 Light grey |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 370 mm |
| B1 | 439 mm |
| d | 10.2 mm |
| D2 | 60 mm |
| G1 | G2"-F |
| H | 426 mm |
| L | 494 mm |
| X1 | 290 mm |
| Y1 | 290 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (60 Hz) | 390 m³/h |
| Vacuum (60 Hz) | 245 mbar |
| Protection type IP | IP 55 |
| Rated power at 60 Hz | 3.6 kW |
| Voltage at 60 Hz | YY230 / Y460 V ±10 % |
| Sound pressure level at 60 Hz | 71 dB(A) |
| Weight | 42.5 kg |
| Version design | IE3-TYP2 |
| Approval | UL/CSA |
| Version | IE3:US/CAN |
| Product family | SB |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation








