- EFFICIENT
SB 235 400 3.6 IE3-TYP4
Part no.: 10.04.01.00128
Vacuum Blower for high suction rate
Industries: Universal
| Suction rate (60 Hz) | 235 (m³/h) |
| Vacuum (60 Hz) | 400 (mbar) |
| Rated power at 60 Hz | 3.6 (kW) |
| Voltage at 60 Hz | Y575V |
| Voltage 60 Hz | S092 |
| Version | IE3:CAN |
| Approval | UL/CSA |
| Approval | UL/CSA |
| Weight | 53.5 (kg) |
| Color | RAL 7035 Light grey |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 390 mm |
| B1 | 452 mm |
| d | 12 mm |
| D2 | 60 mm |
| G1 | G2"-F |
| H | 454 mm |
| L | 495 mm |
| X1 | 310 mm |
| Y1 | 310 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (60 Hz) | 235 m³/h |
| Vacuum (60 Hz) | 400 mbar |
| Protection type IP | IP 65 |
| Rated power at 60 Hz | 3.6 kW |
| Voltage at 60 Hz | Y575V |
| Weight | 53.5 kg |
| Version design | IE3-TYP4 |
| Approval | UL/CSA |
| Version | IE3:CAN |
| Product family | SB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation







