EVE-KL 300 AC3 IE3-TYP4 F
Part no.: 10.03.01.00694
Oil-free pump with constant suction rate, robust, requires little maintenance
Industries: Automotive | Food | Metal | Packaging | Plastics | Wind Energy | Wood
| Version | IE3:CAN |
| Voltage 50 Hz | S073 |
| Voltage at 50 Hz | D290 V / Y500 V ±10 % |
| Voltage 60 Hz | S079 |
| with | Filter |
| Suction rate (50 Hz) | 275 (m³/h) |
| Suction rate (60 Hz) | 325 (m³/h) |
| Vacuum (50 Hz) | 850 (mbar) |
| Vacuum (60 Hz) | 850 (mbar) |
| Approval | UL/CSA |
| Rated power at 50 Hz | 7.5 (kW) |
| Rated power at 60 Hz | 7.5 (kW) |
| Weight | 329 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 483 mm |
| B1 | 580 mm |
| B2 | 91.5 mm |
| G2 | G2"-F |
| G3 | G2-1/2"-F |
| G5 | M10-F |
| H | 541 mm |
| L | 808 mm |
| H1 | 624 mm |
| L2 | 71 mm |
| L1 | 918 mm |
| Y1 | 300 mm |
| X1 | 670 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Vacuum (50 Hz) | 850 mbar |
| Vacuum (60 Hz) | 850 mbar |
| Suction rate (50 Hz) | 275 m³/h |
| Suction rate (60 Hz) | 325 m³/h |
| Voltage at 50 Hz | D290 V / Y500 V ±10 % |
| Voltage at 60 Hz | D330 V / Y575 V ±10 % |
| Rated power at 50 Hz | 7.5 kW |
| Rated power at 60 Hz | 7.5 kW |
| Supply voltage | AC3 |
| Current type | Three phase A.C. |
| Version | IE3:CAN |
| Weight | 329 kg |
| Protection type IP | IP 55 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



