SAUG-SCGS 40 NBR-ESD-55 B
Part no.: 10.01.30.01093
Suction cup (round)
Industries: Electronics
| Size | 40 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Suction cup type | BCG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax (N) | 25 mm |
| Dmax(S) | 42 mm |
| dn | 27 mm |
| Ds | 39.4 mm |
| G1 | M20x1-F |
| H | 29 mm |
| LG1 | 6.5 mm |
| Z (Stroke) | 6.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 40 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 26 g |
| Product family | SAUG-SCGS |
Documentation
Documentation

