Schmalz

Please try again later or contact your local contact person.

SA-LEIST 106x19.8 SPB2-20P 3S

Part no.: 10.01.38.02479

Suction cup connection strip

Industries: Universal

Length L106 (mm)
Width B19.8 (mm)
Height H32.8 (mm)
Suction cup typeBellows suction cups SPB2
Diameter Ds20 (mm)
Design Data
Attribute Value
B 19.8  mm
Ds 20  mm
H 32.8  mm
L 106  mm
Suction cup type Bellows suction cups SPB2
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart