- PHASE-OUT ITEM
FXP-SVK 1036 5R18 O10O10 F
Part no.: 10.01.38.03078
Vacuum area gripping system with integrated pneumatic vacuum generator and ball check valves
Industries: Universal
| Length L | 1036 (mm) |
| Width B | 130 (mm) |
| Arrangement | 5R18 |
| Material type | Foam open, height 2 x 10 mm |
| Additional function area gripper | Filter |
| Number of suction cells | 275 |
| Design vacuum generator | Multi-stage ejector SEMP |
| Air consumption [l/min] | 625 (l/min) |
| Weight | 5.3 (kg) |
| Product family | FXP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| H | 70 mm |
| H1 | 109 mm |
| H2 | 20 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 28 mm |
| L | 1,036 mm |
| L2 | 996 mm |
| L3 | 154 mm |
| Y1 | 90 mm |
| Valve type | SVK |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 5R18 |
| Material type | Foam open, height 2 x 10 mm |
| Number of suction cells | 275 |
| Suction force at -250 mbar | 1,055 N |
| Suction rate (max.) | 2,270 l/min |
| Air consumption [l/min] | 625 l/min |
| Sealing element | Sealing Foam |
| Additional function area gripper | Filter |
| with | Filter |
| Weight | 5.3 kg |
| Product family | FXP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



































