SET PXT 40 9409-1 2LT RETHINK
Part no.: 10.01.49.00025
Complete flange for connection to lightweight robots
Industries: Logistics | Packaging | Universal
| Utilization design | Modular gripper system |
| Dmk | 40 (mm) |
| Number of longitudinal beams | 2 |
| for | Rethink |
| Type | Rethink |
| Standard | DIN EN ISO 9409-1 |
| Weight | 315.9 (g) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 131 mm |
| d | 6 mm |
| Dmk | 40 mm |
| G1 | M6-M |
| H | 29 mm |
| L | 85 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of longitudinal beams | 2 |
| for | Rethink |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

