SXT-CL P 25 40 AL
Part no.: 10.07.13.00110
Clamp for Round Tooling
Industries: Automotive | Metal
| Shape | Parallel |
| Width B | 40 (mm) |
| Length L | 116 (mm) |
| Material | Aluminum |
| Utilization design | Pipe 25 / 40 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 40 mm |
| d | 25 mm |
| d1 | 40 mm |
| G1 | M10-F |
| H | 58 mm |
| H1 | 58.5 mm |
| L | 116 mm |
| L2 | 37.2 mm |
| X1 | 49.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Shape | Parallel |
| Weight | 390 g |
| Product family | SXT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
