- NEW
SAOXB 80x40 ED-85 NPT3/8-IG
Part no.: 10.01.06.06017
High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces
Industries: Automotive | Metal
| Dimension (LxW) | 80x40 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 (Shore A) |
| Number of folds | 1.5 |
| Nipple material | Brass |
Design Data
Design Data
| Attribute | Value |
|---|---|
| G1 | NPT3/8"-F |
| H | 42.7 mm |
| Z (Stroke) | 14 mm |
| B1 | 39 mm |
| L1 | 78.8 mm |
| Bs | 39 mm |
| dn | 4.5 mm |
| SW3 | 5 mm |
| Ls | 80 mm |
| Lmax.(S) | 84 mm |
| Bmax(S) | 46 mm |
| LG1 | 12 mm |
| SW1 | 22 mm |
| l2 | 63 mm |
| b2 | 23 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction cup material | Elastodur ED |
| Suction force (-600mbar) | 76.1 N |
| Pull-off force | 96.6 N |
| Product family | SAOXB |
| Nipple material | Brass |
| Number of folds | 1.5 |
| Material hardness [Shore A] | 85 Shore A |
| Dimension (LxW) | 80x40 |
| Workpiece radius min. (convex) | 17.5 mm |
| Volume | 30.9 cm³ |
| Effective suction area | 26.52 mm² |
| Lateral force | 42.8 N |
| Lateral force oily surface | 50.4 N |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




