Schmalz

  • NEW

Bellows Suction Cups SAOXB (Oval)

Dimensions from 40 x 20 to 110 x 55 mm

Go directly to the products

Extremely adaptable, oval bellows suction cup for optimum suction capacity on elongated sheet metal and car body parts

Oval bellows suction cup with special structured friction surface for maximum holding force at high accelerations, especially on elongated, oiled surfaces

Very good adaptation to different workpiece contours due to high stroke of the suction cup

Flexible sealing lip seals very well even on elongated, curved workpiece surfaces

Design
  • Very lightweight oval bellows suction cup (1) made of wear-resistant Elastodur (ED-85) material and optimum inner structure
  • Connector (2) with knurling for improved torsion resistance of the suction cup
  • Connector screw (3) with hexagon socket for mounting the suction cup
  • Available as permanently mounted suction cups with various connection threads or in a non-mounted, modular version
Technical Data
  • Dimensions: 40 x 20 to 110 x 55 mm
  • Material: ED
  • Connector modular unmounted or safely mounted
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Dimension (LxW)
Suction cup material
Thread G1
Product family
Height H
Spring stroke Z
Labeling
Industry sector

1 - 10 from 64 results

  • NEW
SAOXB 40x20 ED-85 G1/4-AG

Part no.: 10.01.06.05984

High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces

Industries: Automotive | Metal

Dimension (LxW)40x20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Number of folds1.5
Nipple materialAluminum
  • NEW
SAOXB 40x20 ED-85 G1/4-IG

Part no.: 10.01.06.05985

High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces

Industries: Automotive | Metal

Dimension (LxW)40x20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Number of folds1.5
Nipple materialAluminum
  • NEW
SAOXB 40x20 ED-85 G3/8-AG

Part no.: 10.01.06.05986

High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces

Industries: Automotive | Metal

Dimension (LxW)40x20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Number of folds1.5
Nipple materialAluminum
  • NEW
SAOXB 40x20 ED-85 G3/8-IG

Part no.: 10.01.06.05987

High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces

Industries: Automotive | Metal

Dimension (LxW)40x20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Number of folds1.5
Nipple materialAluminum
  • NEW
SAOXB 40x20 ED-85 RA MOD

Part no.: 10.01.06.05989

High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces

Industries: Automotive | Metal

Dimension (LxW)40x20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Number of folds1.5
Nipple materialAluminum
  • NEW
SAOXB 40x20 ED-85 NPT3/8-IG

Part no.: 10.01.06.05988

High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces

Industries: Automotive | Metal

Dimension (LxW)40x20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Number of folds1.5
Nipple materialBrass
  • NEW
SAOXB 40x20 ED-85 M10-AG

Part no.: 10.01.06.05868

High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces

Industries: Automotive | Metal

Dimension (LxW)40x20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Number of folds1.5
Nipple materialAluminum
  • NEW
SAOXB 40x20 ED-85 M12-AG

Part no.: 10.01.06.05991

High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces

Industries: Automotive | Metal

Dimension (LxW)40x20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Number of folds1.5
Nipple materialAluminum
  • NEW
SAOXB 40x20 ED-85 M12x1.5-AG

Part no.: 10.01.06.05990

High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces

Industries: Automotive | Metal

Dimension (LxW)40x20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Number of folds1.5
Nipple materialAluminum
  • NEW
SAOXB 40x20 ED-85 M14x1-IG

Part no.: 10.01.06.05992

High-speed bellows suction pad for max. dynamics on highly curved and oiled surfaces

Industries: Automotive | Metal

Dimension (LxW)40x20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Number of folds1.5
Nipple materialAluminum

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart