SAOB 140x70 NBR-60 NPT3/8-IG
Part no.: 10.01.06.03078
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Industries: Automotive | Metal
| Dimension (LxW) | 140 x 70 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 (Shore A) |
| Nipple material | Brass |
| Connection | NPT3/8-IG |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 67 mm |
| Bmax(S) | 75 mm |
| Bs | 70.1 mm |
| dn | 8 mm |
| G1 | NPT3/8"-F |
| H | 47.5 mm |
| L1 | 126 mm |
| LG1 | 7.5 mm |
| Lmax.(S) | 146 mm |
| Ls | 141.1 mm |
| SW1 | 22 mm |
| Z (Stroke) | 16.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 165 N |
| Pull-off force | 355.2 N |
| Lateral force | 472.7 N |
| Lateral force oily surface | 245.6 N |
| Volume | 106 cm³ |
| Workpiece radius min. (convex) | 70 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Dimension (LxW) | 140 x 70 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 Shore A |
| Number of folds | 1.5 |
| Weight | 120.7 g |
| Product family | SAOB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



