SA-NIP N055 M5-AG DN100
Part no.: 10.01.01.13084
Suction cup connection nipple
| Thread G1 | M5-M |
| Fitting length | 3.5 (mm) |
| Material | Aluminum |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 1 mm |
| D | 2.5 mm |
| D2 | 2.1 mm |
| G1 | M5-M |
| L | 3.5 mm |
| L1 | 10.7 mm |
| L2 | 2.1 mm |
| L3 | 0.6 mm |
| LG1 | 4.5 mm |
| SW1 | 7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | N 055 |
| Material | Aluminum |
| Weight | 0.6 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
