SFB1 40 SI-55 NPT1/4-AG
Part no.: 10.01.06.05147
Bellows suction cup (round) for gentle handling of thin and flexible workpieces
Industries: Packaging
| Size | 40 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Product family | SFB1 |
| Material characteristics | FDA-compatible |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 42 mm |
| Ds | 40 mm |
| d2 | 13.7 mm |
| dn | 4.1 mm |
| G1 | NPT1/4-AG |
| LG1 | 10 mm |
| H | 35.7 mm |
| SW1 | 17 mm |
| Z (Stroke) | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pull-off force | 39.9 N |
| Suction force (-600mbar) | 8.8 N |
| Volume | 7.5 cm³ |
| Size | 40 |
| Number of folds | 1.5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 18.5 g |
| Product family | SFB1 |
Documentation
Documentation


