SPB2 25 ED-65 NPT1/8-AG
Part no.: 10.01.06.04972
Bellows suction cup (round) for very uneven workpieces
Industries: Logistics | Packaging
| Size | 25 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 (Shore A) |
| Thread G1 | NPT1/8"-M |
| Number of folds | 2.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 14.5 mm |
| dn | 4.1 mm |
| D1 | 27.2 mm |
| Dmax(S) | 28 mm |
| Ds | 26.4 mm |
| G1 | NPT1/8"-M |
| H | 36.9 mm |
| LG1 | 8.2 mm |
| SW1 | 14 mm |
| SW2 | 4 mm |
| Z (Stroke) | 17 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 9.9 N |
| Pull-off force | 20.1 N |
| Lateral force | 9.1 N |
| Volume | 7.6 cm³ |
| Workpiece radius min. (convex) | 20 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Size | 25 |
| Number of folds | 2.5 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 7.6 g |
| Product family | SPB2 |
Documentation
Documentation


