SPB2 50 ED-65 NPT1/4-AG
Part no.: 10.01.06.04983
Bellows suction cup (round) for very uneven workpieces
Industries: Logistics | Packaging
| Size | 50 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 (Shore A) |
| Thread G1 | NPT1/4"-M |
| Number of folds | 2.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 27.1 mm |
| dn | 6.1 mm |
| D1 | 52.2 mm |
| Dmax(S) | 55.5 mm |
| Ds | 51.3 mm |
| G1 | NPT1/4"-M |
| H | 63.1 mm |
| LG1 | 10.2 mm |
| SW1 | 17 mm |
| SW2 | 6 mm |
| Z (Stroke) | 32 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 34.6 N |
| Pull-off force | 61.8 N |
| Lateral force | 28.5 N |
| Volume | 51.8 cm³ |
| Workpiece radius min. (convex) | 75 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 50 |
| Number of folds | 2.5 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 30.9 g |
| Product family | SPB2 |
Documentation
Documentation


