SPB2f 15 SI-55 NPT1/4-IG
Part no.: 10.01.06.05041
Bellows suction cup (round) for very uneven workpieces
Industries: Packaging
| Size | 15 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Thread G1 | NPT1/4"-F |
| Number of folds | 2.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 4 mm |
| dn | 4.1 mm |
| Dmax(S) | 17 mm |
| Ds | 15 mm |
| G1 | NPT1/4"-F |
| H | 34.3 mm |
| LG1 | 12 mm |
| SW1 | 17 mm |
| Z (Stroke) | 7.3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 15 |
| Number of folds | 2.5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Product family | SPB2f |
Documentation
Documentation

